Basic strip DFK-MSTBA (1898842)

Basic strip DFK-MSTBA 1898842

Click on this image to zoom in.

Click on this image to zoom in.

  • Basic strip DFK-MSTBA 1898842
  • Basic strip DFK-MSTBA 1898842

Product Details:

Manufacturer part number: 1898842

Brand: PHOENIX CONTACT

Price: 2.63

Delivery time: 28 Days


Technical Data:

Connection direction: [Other] build-in

Contact spacing: 5.08 mm

Pins per row: 3

No. of rows: 1

Product size (width): - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1898842

Part Number
1898842
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection direction Contact spacing
(mm)
Pins per row No. of rows Product size (width)
(mm)
Total number of pins Connection (components) Connector type Pin strip type (category) Industrial goods

2.63 €

100 28 Days [Other] build-in5.0831-3-SocketSocket enclosure - PCBYes

Loading...

  1. 1

Basic information

Nominal current(A) 12 Nominal voltage(V) 320 Colour Green
Connectors wire-to-board Insulation material Thermoplastic Series (connectors) DFK-MSTBA

This page is Basic strip DFK-MSTBA, part number 1898842.
You can find the detail information about specifications and dimensions on part number 1898842.

Variation of this product

Part Number
1898855
1898868
1898871
1898910
1898978
1898981
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Connection direction Contact spacing
(mm)
Pins per row No. of rows Product size (width)
(mm)
Total number of pins Connection (components) Connector type Pin strip type (category) Industrial goods

3.25 €

100 28 Days -5.08--5.084Soldering-Socket enclosure - PCB-

3.86 €

50 25 Days -5.08--5.085Soldering-Socket enclosure - PCB-

4.48 €

50 7 Days -5.08--5.086Soldering-Socket enclosure - PCB-

6.95 €

50 28 Days -5.08--5.0810Soldering-Socket enclosure - PCB-

10.66 €

50 28 Days -5.08--5.0816Soldering-Socket enclosure - cable-

3.39 €

100 7 Days -39.92--39.922Soldering-Socket enclosure - cable-

Tech Support