Manufacturer part number: 2761509
Brand: PHOENIX CONTACT
Price: 45.77 €
Delivery time: 61 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2761509
Nominal current(A) | 1 | Connection direction | straight | AWG (min.) | 26 |
---|---|---|---|---|---|
AWG max. | 16 | Cable diameter(mm) | 4-10 | Connection angle(°) | 180 |
Max. temperature(°C) | +75 | Min. temperature(°C) | -20 | Operating current(A) | 1 |
Operating voltage(V) | 60 V AC/DC | No. of rows | 2 | Nominal voltage (details)(V) | 60 V AC/DC |
Total number of pins | 9 | Connection (components) | Screws | Connector type | Plug |
Connectors | D-SUB plug | Type (misc.) | Pin |
This page is D-SUB bus connector SUBCON 9, part number 2761509.
You can find the detail information about specifications and dimensions on part number 2761509.