D-SUB bus connector SUBCON-PLUS-CAN

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2306566
2708119
2708999
2902322
2902323
2902324
2902325
2902326
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Connection Connection direction IP rating AWG (min.) AWG max. Cable diameter
(mm)
Connection angle
(°)
Connector cross section
(mm²)
Max. temperature
(°C)
Min. temperature
(°C)
Operating current
(A)
Operating voltage
(V)
No. of rows Nominal voltage (details)
(V)
Total number of pins Thread type connection side Coding Connection (components) Colour Connection side A (sensors/actuators) Connection side B (sensors/actuators) Connector standard Connector type Connectors Sensor/actuator cable features Sensor/actuator wiring type (category) Type (misc.)

48.40 €

4 7 Days 1Screws[Straight] straight[Available] IP4026167.2 mm - 8.41800.14 - 1+75-20160 V AC/DC260 V AC/DC9--Screws----PlugD-SUB plug--180° withoutProgrammed interface

59.45 €

3 40 Days 1Screws[Straight] straight[Available] IP4026167.6 mm - 8.41800.14 - 1+75-20160 V AC/DC260 V AC/DC9--Screws----PlugD-SUB plug--90° CAN open plug, with programming interface

48.40 €

4 46 Days 1Screws[Straight] straight[Available] IP4026167.6 mm - 8.41800.14 - 1+75-20160 V AC/DC260 V AC/DC9--Screws----PlugD-SUB plug--90° without programming interface

64.71 €

3 7 Days --[Straight] straight------+80-30----5M12A-BlackD-SUB socketM12 plug, straightSensor connectorAdapter-+ programmer interfaceSensor/actuator data cable-

51.17 €

4 7 Days --[Straight] straight------+80-30----5M12A-BlackD-SUB socketM12 plug, straightSensor connectorAdapter--Sensor/actuator data cable-

64.71 €

3 7 Days --right angle------+80-30----5M12A-BlackD-SUB socketM12 plug, straightSensor connectorAdapter-+ programmer interfaceSensor/actuator data cable-

51.17 €

4 7 Days --right angle------+80-30----5M12A-BlackD-SUB socketM12 plug, straightSensor connectorAdapter--Sensor/actuator data cable-

53.29 €

3 7 Days --[Straight] straight------+80-30----5M12A-BlackD-SUB socketM12 plug, straightSensor connectorAdapter--Sensor/actuator data cable-

Loading...

  1. 1

Tech Support