Manufacturer part number: 1655302
Brand: PHOENIX CONTACT
Price: Please contact the support for quotation
Delivery time: Quote
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1655302
Connection direction | horizontal mount | Connection angle(°) | 90 | Total number of pins | 5 |
---|---|---|---|---|---|
Connection (components) | Soldering | Connector type | Socket | Connectors | D-SUB receptacles |
Industrial goods | Yes |
This page is D-SUB combination contact insert VS-09-BU-DSUB, part number 1655302.
You can find the detail information about specifications and dimensions on part number 1655302.
Configure
Basic Attributes
Optional Attributes