D-SUB combination contact insert VS-09-ST-DSUB

D-SUB combination contact insert VS-09-ST-DSUB

Product Details:

Manufacturer part number: 1655315

Brand: PHOENIX CONTACT

Price: Please contact the support for quotation

Delivery time: Quote

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1655315

Part Number
1655315
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

-

20 Quote

Loading...

  1. 1

Basic information

Connection direction horizontal mount Connection angle(°) 90 Total number of pins 5
Connection (components) Soldering Connector type Plug Connectors D-SUB pin strip
Industrial goods Yes

This page is D-SUB combination contact insert VS-09-ST-DSUB, part number 1655315.
You can find the detail information about specifications and dimensions on part number 1655315.

Tech Support