Jumper RB 16-6

Jumper RB 16-6

Product Details:

Manufacturer part number: 3047072

Brand: PHOENIX CONTACT

Price: 2.54

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3047072

Part Number
3047072
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.54 €

80 7 Days

Loading...

  1. 1

Basic information

Nominal current (details)(A) 37 Number of pins 2 Colour Red
Type (misc.) Reduction joints

This page is Jumper RB 16-6, part number 3047072.
You can find the detail information about specifications and dimensions on part number 3047072.

Tech Support