• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Time relay series ETD

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2901476
2901477
2901479
2901480
2901481
2901484
2901485
2901486
2901487
2901488
Part NumberStandard Unit PriceVolume DiscountShipping Days?Time range(s)
(s)
Functions (relays)

52.76 €

Available 3 Days 0.1 s - 10 hOn-delay, voltage-controlled

55.66 €

Available 3 Days 3 s - 300 hOn-delay, voltage-controlled

55.66 €

Available 3 Days 3 s - 300 hOn-delay, voltage-controlled

52.76 €

Available 3 Days 0.1 s - 10 hOn-delay with auxiliary contact

55.66 €

Available 3 Days 3 s - 300 hOn-delay with auxiliary contact

55.66 €

Available 3 Days 3 s - 300 hOn-delay with auxiliary contact

52.76 €

Available 3 Days 0.1 s - 10 hOff-delay with auxiliary contact

55.66 €

Available 3 Days 3 s - 300 hOff-delay with auxiliary contact

55.66 €

Available 3 Days 0.3 s - 30 hOff-delay with auxiliary contact

55.66 €

Available 3 Days 3 s - 300 hOff-delay with auxiliary contact

Loading...

  1. 1

Basic information

Product size (height)(mm) 86 Product size (width)(mm) 80 Product size (length)(mm) 6.2
Content(pc(s)) 1 Operating voltage(Vdc) 24 Operating voltage (range) 19.2 - 30 Vdc
Switching voltage (max.)(V AC) 250 Switching current (max.)(A) 6 Switching capacity(VA) 1500 (max.)
Max. temperature(°C) +65 Min. temperature(°C) -20 IP rating IP20
Contact type 1 change-over Connection (components) Pull spring Relay type (category) TDR
Type (timing relays) Monofunctional

Additional Products in this Category

Tech Support