• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Timer relay ETD

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2866161
2866174
2866187
Part NumberRelated toStandard Unit PriceVolume DiscountShipping Days?Time range(s)
(s)
Time range(s) (relays) Functions (relays)

103.85 €

Available 3 Days 100 h (max)100 hFlasher, pulse OFF

103.85 €

Available 3 Days 100 h (max)100 hImpulse ON through contact timer

120.16 €

Available 3 Days 10 h (max)30 minPulse sequence analysis, retriggerable OFF delay

Loading...

  1. 1

Basic information

Product size (height)(mm) 90 Product size (width)(mm) 113 Product size (length)(mm) 22.5
Content(pc(s)) 1 Operating voltage (range) 24, 24 - 240, 240 Vdc, V AC Switching voltage (max.)(V AC) 250
Switching current (max.)(A) 3 Switching capacity(VA) 1250 (max.) Max. temperature(°C) +55
Min. temperature(°C) -25 Contact type 2 change-overs Connection (components) Screw terminals
Relay type (category) TDR Type (timing relays) Multifunction

Additional Products in this Category

Tech Support