• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

End cover D-PTI 16

End cover D-PTI 16

Product Details:

Manufacturer part number: 3214027

Brand: PHOENIX CONTACT

Price: 0.65

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3214027

Part Number
3214027
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.65 €

300 7 Days

Loading...

  1. 1

Basic information

Product size (length)(m) 77.70 Product size (width)(mm) 2.2 Accessory type (connectors) Top cover
Accessory type (serial terminals) Terminal cover Colour Grey Material PA

This page is End cover D-PTI 16, part number 3214027.
You can find the detail information about specifications and dimensions on part number 3214027.

Tech Support