Mounting material PACT (2276638)

Mounting material PACT 2276638

Click on this image to zoom in.

Click on this image to zoom in.

  • Mounting material PACT 2276638
  • Mounting material PACT 2276638

Product Details:

Manufacturer part number: 2276638

Brand: PHOENIX CONTACT

Price: 8.11

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2276638

Part Number
2276638
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

8.11 €

23 7 Days

Loading...

  1. 1

Basic information

Compatible with (details) Current transformer PACT Accessory type (diagnostics) DIN mount Calibrated to Manufacturer's standards (no certificate)

This page is Mounting material PACT, part number 2276638.
You can find the detail information about specifications and dimensions on part number 2276638.

Variation of this product

Part Number
2276612
2276625
2276641
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?

8.11 €

23 7 Days

8.11 €

23 7 Days

8.11 €

23 7 Days

Tech Support