Manufacturer part number: 1201895
Brand: PHOENIX CONTACT
Price: 85.18 €
Delivery time: 7 Days
Material (details): Copper
Type (misc.): Not perforated
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1201895
Product size (width)(mm) | 35 | Product size (height)(mm) | 15 | Compatible with (details) | Mounting rail assembly |
---|
This page is Hutprofile-support rail NS 35 / 15, part number 1201895.
You can find the detail information about specifications and dimensions on part number 1201895.
Part Number |
---|
1201730 |
1206586 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Material (details) | Type (misc.) |
---|---|---|---|---|---|---|---|
22.43 € | 25 | 7 Days | Steel | perforated | |||
15.04 € | 25 | 7 Days | Galvanised steel | Not perforated |