Manufacturer part number: 2322566
Brand: PHOENIX CONTACT
Price: 312.50 €
Delivery time: 47 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2322566
Max. cross section (flexible)(mm²) | 2.5 | Min. cross section (flexible)(mm²) | 0.2 | Max. cross section (inflexible)(mm²) | 2.5 |
---|---|---|---|---|---|
Min. cross section (inflexible)(mm²) | 0.2 | Stripping length (max.)(mm) | 10 | Max. temperature(°C) | +50 |
Min. temperature(°C) | -20 | Total number of pins | 14 | Transfer module type (category) | Front adapter |
Connector (field) | IDC-FLK receptacle | Suitable for | Siemens SIMATIC® S7-300 | Series (Phoenix transfer modules) | Varioface-VIP-PA-FLK |
Transfer module features | Any orientation | Connector (control) | Pull spring |
This page is Front adapters VIP-PA-FLK50 / 4X14, with connected system cables, part number 2322566.
You can find the detail information about specifications and dimensions on part number 2322566.
Configure
Basic Attributes
Optional Attributes
Part Number |
---|
2321910 |
2322553 |
2322579 |
2322582 |
2322595 |
2322605 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|---|
336.30 € | 1 | 47 Days | |||
300.70 € | 1 | 47 Days | |||
324.50 € | 1 | 47 Days | |||
348.20 € | 1 | 47 Days | |||
360.10 € | 1 | 47 Days | |||
383.90 € | 1 | 47 Days |