RJ45 socket insert

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1653168
1689064
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connector type Colour Connector cross-section (max.)
(mm²)
Connection side A (sensors/actuators) Temperature range
(°C)
Max. temperature
(°C)
Min. temperature
(°C)
Min. cross section
(mm²)
No. of pins (RJ) Nominal current (details)
(A)
Nominal voltage (details)
(V)
Nominal current
(A)
Total number of pins Connector standard Connection (components) Connection side B (sensors/actuators) Contact surface Contact material Description Type (misc.) Industrial goods

15.63 €

15 7 Days [Jack (panel mounting type)] Socket, horizontal mountSilver0.36RJ45-12070-200.138P8C1602-RJ45Punch downCustomisableGold on nickelCopper alloyFemale to LSACAT 6-

11.60 €

20 7 Days Adapter, build-inSilver-RJ45 socket-60-20-8P8C--1.5-RJ45SocketRJ45 socketGold on nickelCopper alloy---

Loading...

  1. 1

Basic information

IP rating IP20 Nominal voltage(Vdc) 72 Sensor/actuator wiring type (category) Sensor/actuator built-in connector

Tech Support