Bullet connector locknut Series (connectors): QUICKON

Bullet connector locknut Series (connectors): QUICKON

Product Details:

Manufacturer part number: 1459647

Brand: PHOENIX CONTACT

Price: 4.86

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1459647

Part Number
1459647
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

4.86 €

38 7 Days

Loading...

  1. 1

Basic information

Cable diameter(mm) 9 - 16 mm Product size (length)(mm) 42.2 Product size (width)(mm) 34.6
Connection angle(°) 180 Nominal current(A) 20 Temperature range(°C) -40 - +100
Series (connectors) QUICKON Contact material PA Connection (components) IDC
Standards following UL 94 PA VO · UL-/ CSA Connector type (category) Bullet connector locknut

This page is Bullet connector locknut Series (connectors): QUICKON, part number 1459647.
You can find the detail information about specifications and dimensions on part number 1459647.

Tech Support