Connection element HV (3049262)

Connection element HV 3049262

Click on this image to zoom in.

Click on this image to zoom in.

  • Connection element HV 3049262
  • Connection element HV 3049262

Product Details:

Manufacturer part number: 3049262

Brand: PHOENIX CONTACT

Price: 5.84

Delivery time: 7 Days


Technical Data:

Product size (length): - mm

Product size (width): - mm

Colour: -

Accessory type (connectors): -

Industrial goods: Yes


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3049262

Part Number
3049262
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (length)
(mm)
Product size (width)
(mm)
Colour Accessory type (connectors) Industrial goods

5.84 €

40 7 Days ----Yes

Loading...

  1. 1

This page is Connection element HV, part number 3049262.
You can find the detail information about specifications and dimensions on part number 3049262.

Variation of this product

Part Number
3049275
3049369
3049372
3049437
3049440
3049466
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (length)
(mm)
Product size (width)
(mm)
Colour Accessory type (connectors) Industrial goods

7.13 €

30 7 Days ---LabelYes

6.40 €

30 7 Days ----Yes

7.30 €

30 70 Days -----

2.07 €

90 65 Days 2712Silver--

3.48 €

60 65 Days 4212Silver--

6.40 €

30 7 Days ----Yes

Tech Support