Distributor-SAC-ASI-J-Y-B-PUR

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1407575
1407576
1407577
1407578
1407581
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable length
(m)

48.68 €

4 7 Days 1

50.79 €

4 7 Days 2

48.79 €

4 7 Days 1

50.79 €

4 7 Days 2

47.26 €

4 7 Days 2

Loading...

  1. 1

Basic information

Nominal voltage(Vdc) 32 Nominal current(A) 4 Total number of pins 4
IP rating IP65 Insulation material PUR Contact material CuSn
Sensor/actuator wiring type (category) Sensor/actuator splitter/adapter

Tech Support