EMC housing HC-B 6-TMB (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1604243

Part Number
1604243
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

44.14 €

10 7 Days

Loading...

  1. 1

Basic information

Temperature range(°C) -40 - +125 IP rating IP65 Thread size M25
Series (connectors) HC-B-TMB Colour Silver Case material Aluminium, die cast
Connector features Cable exit (lateral) Connector type (category) Bush enclosure Industrial goods Yes

This page is EMC housing HC-B 6-TMB, part number 1604243.
You can find the detail information about specifications and dimensions on part number 1604243.

Tech Support