Manufacturer part number: 1411327
Brand: PHOENIX CONTACT
Price: 18.43 €
Delivery time: 7 Days
Connector features: + conductive seal
Type (misc.): Attachment casing with transverse brace
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1411327
Temperature range(°C) | -40 - +125 | IP rating | IP66 | Series (connectors) | HC-STA |
---|---|---|---|---|---|
Type | B16 | Colour | Grey | Case material | Aluminium, die cast |
Connector type (category) | Enclosure extension |
This page is Enclosure extension HC-STA-B16, part number 1411327.
You can find the detail information about specifications and dimensions on part number 1411327.
Configure
Basic Attributes
Connector features
Type (misc.)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1411324 |
1411325 |
1411328 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Connector features | Type (misc.) |
---|---|---|---|---|---|---|---|
19.54 € | 10 | 7 Days | + conductive seal | Extension housing with long handle | |||
27.35 € | 7 | 7 Days | + conductive seal | Attachment casing with cover, long handle | |||
22.39 € | 9 | 7 Days | Anti-corrosive | Attachment casing with lid, for transverse brace |