Manufacturer part number: 1411451
Brand: PHOENIX CONTACT
Price: 23.39 €
Delivery time: 7 Days
Colour: Grey
Case material: Aluminium, die cast
Connector features: EMC type
Type (misc.): EVO - sleeve housing with bayonet, for Crossbar, cable outlet on the side, straight
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1411451
Part Number
|
---|
1411451 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour | Case material | Connector features | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|
23.39 € | 8 | 7 Days | Grey | Aluminium, die cast | EMC type | EVO - sleeve housing with bayonet, for Crossbar, cable outlet on the side, straight |
Loading...
Temperature range(°C) | -40 - +125 | IP rating | IP66 | Series (connectors) | HC-EVO |
---|---|---|---|---|---|
Type | B10 | Connector type (category) | Bush enclosure |
This page is HEAVYCON CONNECTORS EVO connector design B10, part number 1411451.
You can find the detail information about specifications and dimensions on part number 1411451.
Configure
Basic Attributes
Colour
Case material
Connector features
Type (misc.)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1407626 |
1411453 |
1411454 |
1411455 |
1411456 |
1411457 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Case material | Connector features | Type (misc.) |
---|---|---|---|---|---|---|---|---|---|
8.54 € | 22 | 7 Days | Black | Polyamide | 1x cable entry (lateral, straight) | Sleeve housing for long handle, cable inlet: above/lateral, Height: 60.5 mm | |||
25.56 € | 8 | 7 Days | Grey | Aluminium, die cast | for longitudinal brace | EVO - sleeve housing of the series B10, cable outlet on the side, straight | |||
29.20 € | 7 | 7 Days | Grey | Aluminium, die cast | EMC type | EVO - sleeve housing with bayonet, with cross-bracket | |||
17.53 € | 11 | 7 Days | Grey | Aluminium, die cast | EMC type | EVO - sleeve housing with bayonet, for Crossbar, cable outlet on the side, straight | |||
18.96 € | 10 | 7 Days | Grey | Aluminium, die cast | for longitudinal brace | EVO - sleeve housing of the series B10, cable outlet on the side, straight | |||
23.39 € | 8 | 7 Days | Grey | Aluminium, die cast | EMC type | EVO - sleeve housing with bayonet, with cross-bracket |