Housing HC-B 24-TMB (1460374)

Housing HC-B 24-TMB 1460374

Click on this image to zoom in.

Click on this image to zoom in.

  • Housing HC-B 24-TMB 1460374
  • Housing HC-B 24-TMB 1460374
  • Housing HC-B 24-TMB 1460374
  • Housing HC-B 24-TMB 1460374
  • Housing HC-B 24-TMB 1460374
  • Housing HC-B 24-TMB 1460374

Product Details:

Manufacturer part number: 1460374

Brand: PHOENIX CONTACT

Price: 64.68

Delivery time: 33 Days


Technical Data:

Temperature range: -40 - +125 °C

IP rating: IP66

Thread size: M32

Series (connectors): HC-B

Colour: Grey


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1460374

Part Number
1460374
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Temperature range
(°C)
IP rating Thread size Series (connectors) Colour Connector features Industrial goods

64.68 €

10 33 Days -40 - +125IP66M32HC-BGreyAnti-corrosive-

Loading...

  1. 1

Basic information

Case material Aluminium, die cast Connector type (category) Bush enclosure

This page is Housing HC-B 24-TMB, part number 1460374.
You can find the detail information about specifications and dimensions on part number 1460374.

Variation of this product

Part Number
1460373
1460375
1604531
1604557
1604560
1604599
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Temperature range
(°C)
IP rating Thread size Series (connectors) Colour Connector features Industrial goods

67.90 €

10 33 Days -40 - +125IP66M32HC-BGreyAnti-corrosive-

68.64 €

10 33 Days -40 - +125IP66M40HC-BGreyAnti-corrosive-

45.30 €

10 33 Days -40 - +125IP65M32HC-B-TMBGreyCable exit (straight)Yes

78.36 €

10 33 Days -40 - +200IP66M32HC-BBlack+ screw lock-

43.19 €

10 33 Days -40 - +125IP65M32HC-B-TMBGreyCable exit (lateral)Yes

45.72 €

10 7 Days -40 - +125IP65M40HC-B-TMBGreyCable exit (straight)Yes

Tech Support