Housing VC-MP (1886647)

Housing VC-MP 1886647

Click on this image to zoom in.

Click on this image to zoom in.

  • Housing VC-MP 1886647
  • Housing VC-MP 1886647
  • Housing VC-MP 1886647
  • Housing VC-MP 1886647

Product Details:

Manufacturer part number: 1886647

Brand: PHOENIX CONTACT

Price: 28.62

Delivery time: 25 Days


Technical Data:

IP rating: IP65

Thread size: M25

Series (connectors): VC-MP-T2-R

Connector features: powder-coated


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1886647

Part Number
1886647
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
IP rating Thread size Series (connectors) Connector features

28.62 €

10 25 Days IP65M25VC-MP-T2-Rpowder-coated

Loading...

  1. 1

Basic information

Temperature range(°C) -40 - +125 Colour Grey Case material Diecast zinc
Connector type (category) Bush enclosure Industrial goods Yes

This page is Housing VC-MP, part number 1886647.
You can find the detail information about specifications and dimensions on part number 1886647.

Variation of this product

Part Number
1855542
1855555
1884898
1884911
1886663
1886692
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
IP rating Thread size Series (connectors) Connector features

22.55 €

10 28 Days IP65PG21VC-MP-T2-Rpowder-coated

26.29 €

10 28 Days IP65PG21VC-MP-T3-Rpowder-coated

18.59 €

10 28 Days IP65PG16VC-MP-T1-Zpowder-coated

24.71 €

10 25 Days IP65PG21VC-MP-T3-Zpowder-coated

35.32 €

10 28 Days IP65M25VC-MP-T4-Rpowder-coated

31.84 €

10 26 Days IP66M25VC-MP-T3-ZCable input (metric)

Tech Support