Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Cable length(m) | 0.5 | IP rating | IP67 | Coding | A |
---|---|---|---|---|---|
Connection (components) | Open end cable | Contact material | CuZn | Sensor/actuator wiring type (category) | Sensor/actuator built-in connector |
Insulation material | TPE |