Sensor & actuator box (passive) M12 splitter + plastic thread (1452398)

Sensor & actuator box (passive) M12 splitter + plastic thread 1452398

Click on this image to zoom in.

Click on this image to zoom in.

  • Sensor & actuator box (passive) M12 splitter + plastic thread 1452398
  • Sensor & actuator box (passive) M12 splitter + plastic thread 1452398
  • Sensor & actuator box (passive) M12 splitter + plastic thread 1452398
  • Sensor & actuator box (passive) M12 splitter + plastic thread 1452398
  • Sensor & actuator box (passive) M12 splitter + plastic thread 1452398
  • Sensor & actuator box (passive) M12 splitter + plastic thread 1452398
  • Sensor & actuator box (passive) M12 splitter + plastic thread 1452398
  • Sensor & actuator box (passive) M12 splitter + plastic thread 1452398
  • Sensor & actuator box (passive) M12 splitter + plastic thread 1452398
  • Sensor & actuator box (passive) M12 splitter + plastic thread 1452398
  • Sensor & actuator box (passive) M12 splitter + plastic thread 1452398
  • Sensor & actuator box (passive) M12 splitter + plastic thread 1452398
  • Sensor & actuator box (passive) M12 splitter + plastic thread 1452398
  • Sensor & actuator box (passive) M12 splitter + plastic thread 1452398
  • Sensor & actuator box (passive) M12 splitter + plastic thread 1452398

Product Details:

Manufacturer part number: 1452398

Brand: PHOENIX CONTACT

Price: 63.25

Delivery time: 7 Days


Technical Data:

Cable length: 5 m

Product size (length): 117 mm

Product size (width): 54 mm

Cross-section range: -

Maximum operating voltage: 300 V


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1452398

Part Number
1452398
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable length
(m)
Product size (length)
(mm)
Product size (width)
(mm)
Cross-section range Maximum operating voltage
(V)
Power rating (total)
(A)
No. of signal spaces Temperature range
(°C)
Total number of pins IP rating Colour Case material Configuration Connection (components) Status indicator Connector type (distribution boxes) Trunk line Industrial goods

63.25 €

3 7 Days 511754-300124-way-25 - +804IP65BlackPBTSingleOpen end cableNo LEDM12 Speedcon receptacleYesYes

Loading...

  1. 1

Basic information

Max. power rating per slot(A) 4 Power rating per I/O(A) 2 Distribution box (category) M12 splitter + plastic thread
Sensor & actuator box type (category) Sensor & actuator box (passive)

This page is Sensor & actuator box (passive) M12 splitter + plastic thread, part number 1452398.
You can find the detail information about specifications and dimensions on part number 1452398.

Variation of this product

Part Number
1452408
1452424
1452437
1452466
1452482
1452495
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cable length
(m)
Product size (length)
(mm)
Product size (width)
(mm)
Cross-section range Maximum operating voltage
(V)
Power rating (total)
(A)
No. of signal spaces Temperature range
(°C)
Total number of pins IP rating Colour Case material Configuration Connection (components) Status indicator Connector type (distribution boxes) Trunk line Industrial goods

81.10 €

3 7 Days 1011754-300124-way-25 - +804IP65BlackPBTSingleOpen end cableNo LEDM12 Speedcon receptacleYesYes

76.19 €

3 7 Days 511754-300124-way-25 - +805IP65BlackPBTDoubleOpen end cableNo LEDM12 Speedcon receptacleYesYes

101.96 €

2 7 Days 1011754-300124-way-25 - +805IP65BlackPBTDoubleOpen end cableNo LEDM12 Speedcon receptacleYesYes

102.54 €

2 7 Days 10122.854--126-way-25 - +804IP65BlackPBTSingleOpen end cableNo LEDM12 Speedcon receptacleYesYes

112.68 €

2 7 Days 5122.854-300126-way-25 - +805IP65BlackPBTDoubleOpen end cableNo LEDM12 Speedcon receptacleYesYes

143.30 €

2 7 Days 10122.854-300126-way-25 - +805IP65BlackPBTDoubleOpen end cableNo LEDM12 Speedcon receptacleYesYes

Tech Support