• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Stackable housing DC-B 6

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1602041
1602054
1602067
1602070
Part NumberRelated toStandard Unit PriceVolume DiscountShipping Days?Thread size

141.85 €

Available 3 Days M20

154.01 €

Available 3 Days M25

165.21 €

Available 3 Days 2 x M20

174.88 €

Available 3 Days 2 x M25

Loading...

  1. 1

Basic information

Content(pc(s)) 10 Temperature range(°C) -40 - +125 IP rating IP67
Series (connectors) DC-B Colour Grey Case material Aluminium, die cast
Connector features EMC-conductive Connector type (category) Bush enclosure

Additional Products in this Category

Tech Support