4-in-1 Semi conductor-Reversing contactor CONTACTRON

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2297031
2297044
2297057
2297060
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Application Latch function Terminal shape Representative Standard Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Current load
(A)
Control voltage range Nominal voltage
(Vdc)
Operating voltage
(Vdc)
Switching voltage (max.)
(Vdc)
Switching voltage (min.)
(Vdc)
Switching current (IS max.)
(A)
Max. temperature
(°C)
Min. temperature
(°C)
IP rating Type Connection (components) Relay type (category) Type (misc.) Rated input voltage
(V)
Rated input current
(mA)
Output voltage range
(V)
Maximum energizing current (resistance load)
(A)
Operating / recovery time

208.74 €

1 40 Days ----22.599114.52.419.2 - 30 Vdc242455042(t = 10 ms) 100+70-25IP20ELR W3-230AC/500AC-2IScrew terminalsReversing contactorReversing contactor-----

208.74 €

1 40 Days ----22.599114.52.485 - 253 V AC23023055042(t = 10 ms) 100+70-25IP20ELR W3-230AC/500AC-2IScrew terminalsReversing contactorReversing contactor-----

208.74 €

1 40 Days SSRN/A[Other] Push-InUL936.266--------------24 DC8.53 to 48 DC0.120 µs / 300 µs

208.74 €

1 7 Days ----22.599114.5985 - 253 V AC23023055042(t = 10 ms) 100+70-25IP20ELR W3-230AC/500AC-9IScrew terminalsReversing contactorReversing contactor-----

Loading...

  1. 1

Tech Support