Solid state relays (2900365)

Solid state relays 2900365

Click on this image to zoom in.

Click on this image to zoom in.

  • Solid state relays 2900365
  • Solid state relays 2900365
  • Solid state relays 2900365

Product Details:

Manufacturer part number: 2900365

Brand: PHOENIX CONTACT

Price: 40.00

Delivery time: 12 Days


Technical Data:

Current load (max.): 3 mA

Control voltage range: 38.4 - 57.6 Vdc

Nominal voltage: 48 Vdc

Switching voltage (max.): 33 Vdc


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2900365

Part Number
2900365
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Current load (max.)
(mA)
Control voltage range Nominal voltage
(Vdc)
Switching voltage (max.)
(Vdc)

40.00 €

10 12 Days 338.4 - 57.6 Vdc4833

Loading...

  1. 1

Basic information

Product size (height)(mm) 80 Product size (width)(mm) 6.2 Product size (depth)(mm) 94
Switching voltage (min.)(Vdc) 3 Max. temperature(°C) +60 Min. temperature(°C) -25
Connection (components) Pull spring Relay type (category) SSR Industrial goods Yes

This page is Solid state relays, part number 2900365.
You can find the detail information about specifications and dimensions on part number 2900365.

Variation of this product

Part Number
2900356
2900358
2900361
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Current load (max.)
(mA)
Control voltage range Nominal voltage
(Vdc)
Switching voltage (max.)
(Vdc)

30.70 €

10 7 Days 100198, 207 - 242, 253 Vdc, V AC23048

24.75 €

10 7 Days 10019.2 - 28.8 Vdc2448

31.40 €

10 7 Days 100176, 184 - 242, 253 Vdc, V AC23048

Tech Support