Solid-state relays ST【10 Pieces Per Package】

Solid-state relays ST

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2905035
2905051
2905190
2905491
2911058
2911692
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (width)
(mm)
Current load (max.)
(mA)
Control voltage range Switching voltage (max.)
(Vdc)
Switching voltage (min.)
(Vdc)

698.52 €

10 Pieces Per Package

1 pack Available 6 Days 14.6124 - 24 Vdc6012

807.83 €

10 Pieces Per Package

1 pack Available 98 Days 14.61110 - 110 Vdc6012

1,273.51 €

10 Pieces Per Package

1 pack Available 6 Days 20.8224 - 24 Vdc303

1,054.88 €

10 Pieces Per Package

1 pack Available 10 Days 14.6524 - 24 Vdc303

873.43 €

10 Pieces Per Package

1 pack Available 6 Days 20.810024 - 24 Vdc488

742.24 €

10 Pieces Per Package

1 pack Available 98 Days 14.610024 - 24 Vdc488

Loading...

  1. 1

Basic information

Product size (height)(mm) 33 Product size (depth)(mm) 66.5 Max. temperature(°C) +60
Min. temperature(°C) -20 Relay type (category) SSR Industrial goods Yes

Tech Support