Manufacturer part number: 3240162
Brand: PHOENIX CONTACT
Price: 0.21 €
Delivery time: 7 Days
Cross-section range: 1.50 - 2.50 mm²
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3240162
Colour | Metal | Connection angle(°) | 180 | Connector thickness(mm) | 0.8 |
---|---|---|---|---|---|
Connector width(mm) | 6.3 | Size | 6.3 x 0.8 mm | Connector type (category) | Blade terminal |
Contact material | Copper silver plated | Insulation type | Not insulated | Industrial goods | Yes |
This page is Connector C-SCM, part number 3240162.
You can find the detail information about specifications and dimensions on part number 3240162.
Part Number |
---|
3240161 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cross-section range |
---|---|---|---|---|---|---|
0.20 € | 1000 | 7 Days | 0.50 - 1.50 mm² |