Ferrule 1 x 0.25 mm² x 8 mm Partially insulated

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3201364
3203037
3240250
3240251
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (length)
(mm)
AWG max.
(AWG)
Insulation material Colour Temperature range
(°C)
Connector features Contact material Industrial goods

0.04 €

4200 7 Days 12.524[Other] PPBlue+105-Cathode copper, tin plated-

0.04 €

4200 75 Days 12.524[Other] PPYellow+105-Cathode copper, tin plated-

0.03 €

6000 7 Days 14--Blue-40Reel packagingCopper silver platedYes

0.03 €

6000 7 Days 1424[Other] PPYellow+105Reel packagingCathode copper, tin platedYes

Loading...

  1. 1

Basic information

Cross-section x Sleeve length 1 x 0.25 mm² x 8 mm Connector type (category) Ferrule Insulation type Partially insulated

Tech Support