• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Ferrule 1 x 1 mm² x 10 mm Partially insulated

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1208869
3200182
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.04 €

5000 7 Days

0.04 €

4600 7 Days

Loading...

  1. 1

Basic information

Product size (length)(mm) 16 AWG max.(AWG) 18 Insulation material PP
Colour Red Cross-section x Sleeve length 1 x 1 mm² x 10 mm Temperature range(°C) +105
Connector type (category) Ferrule Contact material Cathode copper, tin plated Insulation type Partially insulated

Tech Support