Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1200106 |
1208982 |
1212523 |
1212782 |
3200030 |
3200043 |
3200904 |
3201097 |
3201385 |
3240544 |
3240665 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product size (length) (mm) | AWG max. (AWG) | Insulation material | Colour | Cross-section x Sleeve length | Temperature range (°C) | Country colour code | Connector features | Contact material | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.02 € | 7500 | 7 Days | 14 | - | - | Red | 1 x 1 mm² x 8 mm | -40 | - | Reel packaging | Copper silver plated | Yes | |||
0.02 € | 8500 | 7 Days | 14 | 18 | [Other] PP | Red | 1 x 1 mm² x 8 mm | +105 | - | - | Cathode copper, tin plated | - | |||
0.02 € | 9000 | 7 Days | 14 | - | - | Red | 1 x 1 mm² x 8 mm | -40 | - | Reel packaging | Copper silver plated | Yes | |||
0.02 € | 9000 | 7 Days | 14 | - | - | Yellow | 1 x 1 mm² x 8 mm | -40 | - | Reel packaging | Copper silver plated | Yes | |||
0.02 € | 8700 | Quote | 14 | 18 | [Other] PP | Red | 1 x 1 mm² x 8 mm | +105 | DIN | - | Cathode copper, tin plated | - | |||
0.02 € | 8700 | 7 Days | 14 | 16 | [Other] PP | [Other] Black | 1 x 1.50 mm² x 8 mm | +105 | - | - | Cathode copper, tin plated | - | |||
0.02 € | 9000 | Quote | 14 | 18 | [Other] PP | Red | 1 x 1 mm² x 8 mm | +105 | - | - | Cathode copper, tin plated | - | |||
0.02 € | 8700 | 7 Days | 14 | 18 | [Other] PP | Yellow | 1 x 1 mm² x 8 mm | +105 | - | - | Cathode copper, tin plated | - | |||
0.02 € | 9000 | 7 Days | 14 | 18 | [Other] PP | Red | 1 x 1 mm² x 8 mm | +105 | DIN | Reel packaging | Cathode copper, tin plated | Yes | |||
0.12 € | 1560 | 47 Days | 29.5 | 18 | [Other] PP | Red | 1 x 1 mm² x 8 mm | +105 | DIN | Reel packaging | Cathode copper, tin plated | Yes | |||
0.02 € | 9000 | 7 Days | 14 | - | - | Red | 1 x 1 mm² x 8 mm | -40 | - | Reel packaging | Copper silver plated | Yes |
Loading...
Connector type (category) | Ferrule | Insulation type | Partially insulated |
---|
Configure
Basic Attributes
Product size (length)(mm)
AWG max.(AWG)
Insulation material
Colour
Cross-section x Sleeve length
Temperature range(°C)
Country colour code
Connector features
Contact material
Industrial goods
Filter by standard shipping days
Optional Attributes