Ferrule 1 x 1.50 mm² x 18 mm Not insulated

Ferrule 1 x 1.50 mm² x 18 mm Not insulated

Product Details:

Manufacturer part number: 3202601

Brand: PHOENIX CONTACT

Price: 0.04

Delivery time: 26 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3202601

Part Number
3202601
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.04 €

6000 26 Days

Loading...

  1. 1

Basic information

Product size (length)(mm) 18 AWG max.(AWG) 16 Colour Metal
Cross-section x Sleeve length 1 x 1.50 mm² x 18 mm Connector type (category) Ferrule Contact material Cathode copper, tin plated
Insulation type Not insulated

This page is Ferrule 1 x 1.50 mm² x 18 mm Not insulated, part number 3202601.
You can find the detail information about specifications and dimensions on part number 3202601.

Tech Support