Ferrule set 0.50 mm² 2.50 mm²

Ferrule set 0.50 mm² 2.50 mm²

Product Details:

Manufacturer part number: 3202960

Brand: PHOENIX CONTACT

Price: 28.95

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3202960

Part Number
3202960
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

28.95 €

7 7 Days

Loading...

  1. 1

Basic information

Insulation material PA Colour Blue Representative Standard CSA-certified
Cross-section range 0.50 - 2.50 mm² Standards DIN 46228-4 Country colour code DIN
Connector features + ferrules Connector type (category) Ferrule set Contact material Cathode copper, tin plated
Insulation type Partially insulated

This page is Ferrule set 0.50 mm² 2.50 mm², part number 3202960.
You can find the detail information about specifications and dimensions on part number 3202960.

Tech Support