Ring cable lug C-RC 10

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3240089
3240090
3240091
3240092
3240093
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole diameter
(mm)
Thread size

0.25 €

800 7 Days 5.3M5

0.27 €

700 7 Days 6.5M6

0.31 €

600 7 Days 8.4M8

0.35 €

600 7 Days 10.5M10

0.40 €

500 7 Days 13M12

Loading...

  1. 1

Basic information

Colour Metal Cross-section range 10 mm² (max) Connector type (category) Ring terminal
Contact material Cathode copper, tin plated Insulation type Not insulated Industrial goods Yes

Tech Support