Ring cable lug C-RC 16 (3240097)

Ring cable lug C-RC 16 3240097

Product Details:

Manufacturer part number: 3240097

Brand: PHOENIX CONTACT

Price: 0.54

Delivery time: 7 Days


Technical Data:

Hole diameter: 10.5 mm

Thread size: M10


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3240097

Part Number
3240097
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole diameter
(mm)
Thread size

0.54 €

400 7 Days 10.5M10

Loading...

  1. 1

Basic information

Colour Metal Cross-section range 16 mm² (max) Connector type (category) Ring terminal
Contact material Cathode copper, tin plated Insulation type Not insulated Industrial goods Yes

This page is Ring cable lug C-RC 16, part number 3240097.
You can find the detail information about specifications and dimensions on part number 3240097.

Variation of this product

Part Number
3240094
3240095
3240096
3240098
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hole diameter
(mm)
Thread size

0.44 €

500 7 Days 5.3M5

0.44 €

500 7 Days 6.5M6

0.45 €

500 7 Days 8.4M8

0.68 €

300 7 Days 13M12

Tech Support