Ring cable lug C-RC 2,5 (3240078)

Ring cable lug C-RC 2,5 3240078

Product Details:

Manufacturer part number: 3240078

Brand: PHOENIX CONTACT

Price: 0.11

Delivery time: 7 Days


Technical Data:

Hole diameter: 4.3 mm

Thread size: M4


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3240078

Part Number
3240078
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole diameter
(mm)
Thread size

0.11 €

1800 7 Days 4.3M4

Loading...

  1. 1

Basic information

Colour Metal Cross-section range 1 - 2.50 mm² Connector type (category) Ring terminal
Contact material Cathode copper, tin plated Insulation type Not insulated Industrial goods Yes

This page is Ring cable lug C-RC 2,5, part number 3240078.
You can find the detail information about specifications and dimensions on part number 3240078.

Variation of this product

Part Number
3240076
3240079
3240080
3240081
3240082
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hole diameter
(mm)
Thread size

0.10 €

1900 7 Days 3.2M3

0.12 €

1600 7 Days 5.3M5

0.14 €

1400 7 Days 6.5M6

0.15 €

1300 7 Days 8.4M8

0.33 €

600 7 Days 10.5M10

Tech Support