Ring cable lug C-RC 70 (3240116)

Ring cable lug C-RC 70 3240116

Product Details:

Manufacturer part number: 3240116

Brand: PHOENIX CONTACT

Price: 1.93

Delivery time: 7 Days


Technical Data:

Hole diameter: 8.4 mm

Thread size: M8


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3240116

Part Number
3240116
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole diameter
(mm)
Thread size

1.93 €

100 7 Days 8.4M8

Loading...

  1. 1

Basic information

Colour Metal Cross-section range 70 mm² (max) Connector type (category) Ring terminal
Contact material Cathode copper, tin plated Insulation type Not insulated Industrial goods Yes

This page is Ring cable lug C-RC 70, part number 3240116.
You can find the detail information about specifications and dimensions on part number 3240116.

Variation of this product

Part Number
3240115
3240117
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hole diameter
(mm)
Thread size

1.89 €

100 7 Days 6.5M6

1.89 €

100 7 Days 10.5M10

Tech Support