Ring cable lug C-RCI 1,5 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3240016
3240017
3240019
3240020
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole diameter
(mm)
Thread size

0.22 €

900 7 Days 3.2M3

0.22 €

900 7 Days 3.7M3.5

0.22 €

900 7 Days 5.3M5

0.27 €

700 7 Days 6.5M6

Loading...

  1. 1

Basic information

Insulation material PVC Colour Red Cross-section range 0.50 - 1.50 mm²
Connector type (category) Ring terminal Contact material Cathode copper, tin plated Insulation type Partially insulated
Industrial goods Yes

Tech Support