• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Interface module UMK- EC56 / FRONT

Interface module UMK- EC56 / FRONT

Product Details:

Manufacturer part number: 2976161

Brand: PHOENIX CONTACT

Price: 250.70

Delivery time: 61 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2976161

Part Number
2976161
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

250.70 €

1 61 Days

Loading...

  1. 1

Basic information

Connection (components) Screws Total number of pins(Pole) 56 Max. cross section (flexible)(mm²) 1.5
Min. cross section (flexible)(mm²) 0.2 Max. cross section (inflexible)(mm²) 2.5 Min. cross section (inflexible)(mm²) 0.2
Max. temperature(°C) +50 Min. temperature(°C) -20 Stripping length (max.)(mm) 9
Connector (control) ELCO connector Suitable for ELCO connector Series (Phoenix transfer modules) Varioface-UMK-EC
Transfer module type (category) Transfer module Transfer module features Any orientation

This page is Interface module UMK- EC56 / FRONT, part number 2976161.
You can find the detail information about specifications and dimensions on part number 2976161.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360