Interface module UMKS- F48M-VS

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2970714

Part Number
2970714
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

-

1 Quote

Loading...

  1. 1

Basic information

Connection (components) Screws Total number of pins(Pole) 48 Max. cross section (flexible)(mm²) 2.5
Min. cross section (flexible)(mm²) 0.2 Max. cross section (inflexible)(mm²) 4 Min. cross section (inflexible)(mm²) 0.2
Max. temperature(°C) +45 Min. temperature(°C) -20 Stripping length (max.)(mm) 8
Connector (control) EC 603/DIN 41612 connector Series (Phoenix transfer modules) Varioface-UMKS Transfer module type (category) Transfer module
Transfer module features + edge connector

This page is Interface module UMKS- F48M-VS, part number 2970714.
You can find the detail information about specifications and dimensions on part number 2970714.

Tech Support