Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2315133 |
2315188 |
2322168 |
2322210 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connector (control) | Transfer module features | |
---|---|---|---|---|---|---|---|
66.60 € | 3 | 7 Days | D-Sub pin strip | Any orientation | |||
66.60 € | 3 | 7 Days | D-Sub receptacle | Any orientation | |||
115.30 € | 2 | Quote | D-Sub pin strip | + LED | |||
115.30 € | 2 | 7 Days | D-Sub receptacle | + LED |
Loading...
Connection (components) | Screws | Total number of pins(Pole) | 25 | Max. cross section (flexible)(mm²) | 2.5 |
---|---|---|---|---|---|
Min. cross section (flexible)(mm²) | 0.2 | Max. cross section (inflexible)(mm²) | 4 | Min. cross section (inflexible)(mm²) | 0.2 |
Max. temperature(°C) | +50 | Min. temperature(°C) | -20 | Stripping length (max.)(mm) | 8 |
Series (Phoenix transfer modules) | Varioface-VIP | Transfer module type (category) | Transfer module |