Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2284565 |
2284581 |
2289696 |
2290423 |
2294487 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Connection (components) | Total number of pins (Pole) | Max. cross section (flexible) (mm²) | Min. cross section (flexible) (mm²) | Max. cross section (inflexible) (mm²) | Min. cross section (inflexible) (mm²) | Stripping length (max.) (mm) | Connector (control) | Transfer module type (category) | Transfer module features | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
498.60 € | 5 Pieces Per Package | 1 pack | 56 Days | - | 14 | - | - | - | - | - | - | Transfer module | + LED | Yes | |||
453.79 € | 10 Pieces Per Package | 1 pack | 35 Days | - | 14 | - | - | - | - | - | - | Transfer module | Any orientation | Yes | |||
73.93 € | 1 | 35 Days | - | 14 | - | - | - | - | - | - | Transfer module | Any orientation | - | ||||
107.10 € | 2 | 33 Days | Screws | 12, 14 | 2.5 | 0.2 | 4 | 0.2 | 8 | IDC/FLK strip | Transfer module | Any orientation | - | ||||
108.30 € | 2 | 7 Days | Screws | 14 | 2.5 | 0.2 | 4 | 0.2 | 8 | IDC/FLK strip | Passive module | Any orientation | - |
Loading...
Max. temperature(°C) | +50 | Min. temperature(°C) | -20 | Series (Phoenix transfer modules) | Varioface-FLKM |
---|
Configure
Basic Attributes
Connection (components)
Total number of pins(Pole)
Max. cross section (flexible)(mm²)
Min. cross section (flexible)(mm²)
Max. cross section (inflexible)(mm²)
Min. cross section (inflexible)(mm²)
Stripping length (max.)(mm)
Connector (control)
Transfer module type (category)
Transfer module features
Industrial goods
Filter by standard shipping days
Optional Attributes