Communication module UM

Communication module UM

Product Details:

Manufacturer part number: 2968111

Brand: PHOENIX CONTACT

Price: 96.35

Delivery time: 51 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2968111

Part Number
2968111
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

96.35 €

1 51 Days

Loading...

  1. 1

Basic information

Connection (components) Pull spring Total number of pins(Pole) 50 Max. temperature(°C) +50
Min. temperature(°C) -20 Suitable for Siemens SIMATIC® S7-300 Series (Phoenix transfer modules) Varioface-UM45
Transfer module type (category) Transfer module Transfer module features Any orientation

This page is Communication module UM, part number 2968111.
You can find the detail information about specifications and dimensions on part number 2968111.

Tech Support