Interface module FLKM 14 / 8P / PLC

Interface module FLKM 14 / 8P / PLC

Product Details:

Manufacturer part number: 2290410

Brand: PHOENIX CONTACT

Price: 76.17

Delivery time: 51 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2290410

Part Number
2290410
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

76.17 €

1 51 Days

Loading...

  1. 1

Basic information

Total number of pins(Pole) 14 Max. temperature(°C) +50 Min. temperature(°C) -20
Series (Phoenix transfer modules) Varioface-FLKM Transfer module type (category) Transfer module Transfer module features Any orientation

This page is Interface module FLKM 14 / 8P / PLC, part number 2290410.
You can find the detail information about specifications and dimensions on part number 2290410.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360