Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2304034
Connection (components) | Pull spring | Total number of pins(Pole) | 9 | Max. temperature(°C) | +50 |
---|---|---|---|---|---|
Min. temperature(°C) | -20 | Series (Phoenix transfer modules) | Varioface-FLKM-D | Transfer module type (category) | Transfer module |
Transfer module features | + D-SUB receptacle |
This page is Interface module FLKM-D 9 SUB, socket strip, with spring-cage connection, part number 2304034.
You can find the detail information about specifications and dimensions on part number 2304034.