Interface module FLKM-D37 SUB, pin strip, with spring-cage connection

Interface module FLKM-D37 SUB, pin strip, with spring-cage connection
  • Volume Discount

Product Details:

Manufacturer part number: 2304018

Brand: PHOENIX CONTACT

Price: 119.83

Delivery time: 38 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2304018

Part Number
2304018
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

119.83 €

1 Available 38 Days

Loading...

  1. 1

Basic information

Connection (components) Pull spring Total number of pins(Pole) 37 Max. temperature(°C) +50
Min. temperature(°C) -20 Series (Phoenix transfer modules) Varioface-FLKM-D Transfer module type (category) Transfer module
Transfer module features + D-SUB pin strip

This page is Interface module FLKM-D37 SUB, pin strip, with spring-cage connection, part number 2304018.
You can find the detail information about specifications and dimensions on part number 2304018.

Tech Support