Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2281571 |
2281584 |
2281597 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Total number of pins (Pole) | |
---|---|---|---|---|---|---|---|
661.36 € | 5 Pieces Per Package | 1 pack | Available | 64 Days | 34 | ||
676.65 € | 5 Pieces Per Package | 1 pack | Available | 39 Days | 40 | ||
770.67 € | 5 Pieces Per Package | 1 pack | Available | 7 Days | 50 |
Loading...
Connection (components) | Screws | Max. temperature(°C) | +50 | Min. temperature(°C) | -20 |
---|---|---|---|---|---|
Series (Phoenix transfer modules) | Varioface-FLKMS | Transfer module type (category) | Transfer module | Transfer module features | + latches |
Industrial goods | Yes |