Electronic terminal block

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2940799

Part Number
2940799
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

97.60 €

10 7 Days

Loading...

  1. 1

Basic information

Connection (components) Screw terminal Product size (height)(mm) 80 Product size (width)(mm) 6.2
Product size (depth)(mm) 56 Max. pick-up voltage(Vdc) 28.8 Min. pick-up voltage(Vdc) 18.5
Max. temperature(°C) +50 Min. temperature(°C) -25 Relay features + LED
Relay type (category) Relay terminal Industrial goods Yes

This page is Electronic terminal block, part number 2940799.
You can find the detail information about specifications and dimensions on part number 2940799.

Tech Support