Relay module RIF-1-RPT (2903327)

Relay module RIF-1-RPT 2903327

Click on this image to zoom in.

Click on this image to zoom in.

  • Relay module RIF-1-RPT 2903327
  • Relay module RIF-1-RPT 2903327

Product Details:

Manufacturer part number: 2903327

Brand: PHOENIX CONTACT

Price: 14.55

Delivery time: 7 Days


Technical Data:

Product size (height): - mm

Product size (width): - mm

Product size (depth): - mm

Durability: -

Fall time: - ms


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2903327

Part Number
2903327
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Durability Fall time
(ms)
Max. temperature
(°C)
Nominal voltage (details)
(Vdc)
Response time
(ms)
Switching voltage (max.)
(Vdc)
Switching capacity (max.)
(VA)
Switching current (max.)
(A)
Contact material Contact type Relay features Industrial goods

14.55 €

20 7 Days -----+50230-30-50AgNi + hard gold plating2 change-overs+ varistor-

Loading...

  1. 1

Basic information

Connection (components) Pull spring Min. temperature(°C) -40 Relay type (category) Relay component

This page is Relay module RIF-1-RPT, part number 2903327.
You can find the detail information about specifications and dimensions on part number 2903327.

Variation of this product

Part Number
2903329
2903330
2903331
2903332
2903333
2903334
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Durability Fall time
(ms)
Max. temperature
(°C)
Nominal voltage (details)
(Vdc)
Response time
(ms)
Switching voltage (max.)
(Vdc)
Switching capacity (max.)
(VA)
Switching current (max.)
(A)
Contact material Contact type Relay features Industrial goods

12.75 €

20 7 Days -----+5024-30-50AgNi + hard gold plating2 change-overs+ varistor-

11.65 €

20 7 Days -----+7024-30-50AgNi + hard gold plating2 change-overs+ flyback diode-

13.95 €

20 7 Days -----+50230-25025008AgNi2 change-overs+ varistor-

12.70 €

20 7 Days -----+50120-25020008AgNi2 change-overs+ varistor-

11.95 €

20 7 Days -----+5024-25020008AgNi2 change-overs+ varistor-

11.00 €

20 7 Days -----+7024-25020008AgNi2 change-overs+ flyback diode-

Tech Support