Plastic element case (5430002)

Plastic element case 5430002

Click on this image to zoom in.

Click on this image to zoom in.

  • Plastic element case 5430002
  • Plastic element case 5430002
  • Plastic element case 5430002
  • Volume Discount

Product Details:

Manufacturer part number: 5430002

Brand: BOPLA

Price: 20.23

Delivery time: 3 Days


Technical Data:

Dimension width W: 120 mm

Dimension vertical H: 65 mm

Dimension depth D: 40 mm

IP rating: IP40

Type of enclosure: Closed


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5430002

Part Number
5430002
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
IP rating Type of enclosure With ventilation slots
-

20.23 €

1 Available 3 Days 1206540IP40ClosedNo

Loading...

  1. 1

Basic information

Colour Grey Material Plastic Surface finishing Untreated
Operating temperature (°C) -10 - 65 With screening No With integrated PCB mounting connection system No
Suitable for rail mounting No Wall mounting possible Yes Housing connectable Yes

This page is Plastic element case, part number 5430002.
You can find the detail information about specifications and dimensions on part number 5430002.

Variation of this product

Part Number
05430002.B1
5410002
5420002
5440002
5440200
5450200
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
IP rating Type of enclosure With ventilation slots
-

15.87 €

1 Available 3 Days ------
-

17.99 €

1 Available 3 Days 1005025IP40ClosedNo
-

19.16 €

1 Available 3 Days 1005040IP40ClosedNo
-

22.35 €

1 Available 3 Days 1508055IP40ClosedNo
-

22.35 €

1 Available 21 Days 1508055IP30OpenYes

33.21 €

1 Available 3 Days 18811070IP30OpenYes

Tech Support